IESNA:LM-63-2002
[TEST]P1704724
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-3)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-AMB-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 101W  1590K FIXTURE w/ T2 DISTRIBUTION AND HOUSE SIDE SHIELD
[LAMP] (78) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.84A 101.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5219.2
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 101.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 87 90 95 105 115 125 135 145 155 165 175 180 
514.7 502.8 505.8 520.7 556.6 628.5 772.1 1008.5 1289.8 1553.2 1828.5 2038.0 2241.5 2340.3 2349.2 2301.4 2178.7 1990.1 1711.8 
1385.6 1050.4 784.1 655.4 562.6 448.9 398.0 338.2 275.3 197.5 116.7 74.8 38.9 18.0 6.0 3.0 0.0 0.0 
514.7 499.8 502.8 520.7 556.6 628.5 763.1 1005.5 1268.9 1547.2 1825.5 2029.0 2226.5 2337.3 2358.2 2310.3 2193.6 1981.1 1726.8 
1400.6 1053.4 778.1 655.4 574.6 454.9 404.0 350.1 284.3 215.5 125.7 80.8 38.9 20.9 6.0 3.0 0.0 0.0 
514.7 499.8 502.8 517.7 553.6 625.5 742.2 957.7 1236.0 1508.3 1792.6 2014.1 2214.6 2361.2 2421.1 2394.1 2277.4 2088.9 1801.6 
1484.4 1119.3 811.0 640.4 577.6 475.8 439.9 410.0 359.1 296.3 212.5 119.7 77.8 47.9 26.9 9.0 0.0 0.0 
514.7 502.8 502.8 514.7 544.7 604.5 703.3 891.8 1152.2 1421.5 1684.9 1951.2 2166.7 2364.2 2466.0 2474.9 2394.1 2247.5 2002.1 
1705.8 1325.8 942.7 655.4 556.6 523.7 481.8 478.8 457.9 425.0 371.1 263.4 188.5 107.7 53.9 15.0 0.0 0.0 
514.7 499.8 499.8 511.7 532.7 583.6 661.4 805.0 1029.5 1286.8 1544.2 1834.5 2061.9 2286.4 2483.9 2567.7 2555.7 2463.0 2280.4 
2014.1 1684.9 1268.9 861.9 595.5 505.8 463.9 422.0 407.0 389.0 359.1 296.3 182.6 119.7 77.8 23.9 0.0 0.0 
514.7 499.8 499.8 508.8 526.7 559.6 619.5 715.2 885.8 1104.3 1355.7 1616.0 1885.4 2151.7 2385.2 2576.7 2696.4 2711.4 2660.5 
2463.0 2205.6 1828.5 1355.7 870.9 544.7 413.0 341.2 272.3 221.5 188.5 146.6 116.7 65.8 29.9 12.0 0.0 0.0 
514.7 502.8 496.8 499.8 514.7 535.7 580.6 649.4 754.2 912.8 1125.2 1367.7 1625.0 1882.4 2178.7 2454.0 2732.3 2905.9 3001.6 
2995.7 2861.0 2636.5 2247.5 1732.8 1113.3 607.5 356.1 257.4 197.5 122.7 89.8 68.8 47.9 23.9 9.0 0.0 0.0 
514.7 502.8 496.8 499.8 505.8 526.7 550.7 595.5 661.4 760.1 909.8 1110.3 1334.7 1592.1 1855.5 2175.7 2495.9 2840.0 3151.3 
3432.6 3585.2 3585.2 3471.5 3193.2 2768.2 1978.2 1026.5 422.0 248.4 170.6 119.7 68.8 47.9 29.9 15.0 3.0 0.0 
514.7 505.8 502.8 499.8 508.8 517.7 535.7 565.6 607.5 664.4 754.2 879.8 1050.4 1286.8 1520.3 1816.6 2136.8 2501.9 2899.9 
3327.8 3803.7 4306.5 4620.7 4755.4 4710.5 4306.5 3330.8 2316.3 1134.2 401.0 179.6 107.7 65.8 35.9 18.0 6.0 0.0 
514.7 511.7 511.7 511.7 514.7 523.7 544.7 565.6 592.5 634.4 688.3 766.1 900.8 1053.4 1262.9 1517.3 1801.6 2139.8 2522.8 
2941.8 3402.7 3893.5 4527.9 5183.3 6030.2 6302.6 5766.9 4878.1 3321.9 1660.9 472.8 137.7 80.8 47.9 23.9 9.0 0.0 
514.7 511.7 511.7 514.7 520.7 529.7 544.7 568.6 592.5 634.4 685.3 763.1 882.8 1044.4 1233.0 1472.4 1750.7 2088.9 2474.9 
2881.9 3339.8 3815.7 4375.3 5015.7 5728.0 6344.5 6042.2 5195.3 3561.3 1873.4 529.7 140.7 77.8 44.9 20.9 6.0 0.0 
514.7 514.7 514.7 520.7 523.7 535.7 553.6 577.6 604.5 646.4 700.3 775.1 891.8 1044.4 1206.0 1439.5 1696.8 2032.0 2451.0 
2873.0 3360.8 3800.7 4303.5 4797.2 5383.8 5964.4 6188.8 5674.1 4076.0 2229.5 646.4 143.6 71.8 41.9 18.0 9.0 0.0 
514.7 517.7 520.7 526.7 538.7 550.7 571.6 601.5 640.4 691.3 757.1 861.9 993.6 1179.1 1358.7 1604.1 1867.4 2202.6 2636.5 
3151.3 3633.1 4120.9 4510.0 4875.1 5258.1 5650.2 5713.0 5542.4 4423.2 2451.0 754.2 113.7 56.9 29.9 12.0 6.0 0.0 
514.7 523.7 535.7 547.7 565.6 589.6 634.4 703.3 799.0 897.8 1020.5 1128.2 1224.0 1328.7 1391.6 1418.5 1421.5 1427.5 1487.4 
1631.0 1816.6 1987.1 2145.7 2337.3 2445.0 2427.1 1993.1 1370.6 640.4 176.6 47.9 26.9 18.0 15.0 9.0 6.0 0.0 
514.7 526.7 547.7 580.6 604.5 658.4 718.2 805.0 867.9 867.9 829.0 763.1 688.3 601.5 499.8 389.0 281.3 200.5 161.6 152.6 155.6 
164.6 167.6 158.6 143.6 119.7 98.8 74.8 50.9 38.9 26.9 18.0 12.0 9.0 6.0 3.0 0.0 
514.7 532.7 568.6 604.5 646.4 691.3 730.2 709.3 634.4 529.7 410.0 290.3 194.5 143.6 122.7 113.7 110.7 107.7 110.7 113.7 107.7 101.8 
92.8 83.8 74.8 65.8 56.9 50.9 41.9 32.9 20.9 12.0 9.0 6.0 3.0 3.0 0.0 
514.7 538.7 583.6 622.5 655.4 676.3 613.5 496.8 365.1 239.4 155.6 131.7 119.7 113.7 104.7 98.8 95.8 95.8 92.8 86.8 80.8 77.8 71.8 
68.8 62.8 56.9 47.9 38.9 32.9 23.9 15.0 12.0 9.0 6.0 3.0 3.0 0.0 
514.7 544.7 595.5 637.4 652.4 607.5 469.8 314.2 191.5 137.7 128.7 119.7 110.7 107.7 101.8 95.8 92.8 86.8 80.8 77.8 71.8 68.8 65.8 
62.8 56.9 50.9 44.9 38.9 29.9 23.9 18.0 12.0 6.0 3.0 3.0 3.0 0.0 
514.7 547.7 598.5 640.4 631.5 517.7 350.1 206.5 137.7 125.7 119.7 113.7 107.7 104.7 98.8 95.8 86.8 83.8 77.8 71.8 68.8 65.8 62.8 59.9 
53.9 47.9 41.9 35.9 29.9 23.9 18.0 12.0 6.0 3.0 3.0 3.0 0.0 
514.7 547.7 604.5 634.4 610.5 454.9 275.3 155.6 128.7 119.7 113.7 110.7 107.7 104.7 98.8 92.8 83.8 77.8 74.8 68.8 65.8 62.8 59.9 53.9 
50.9 41.9 35.9 29.9 23.9 20.9 15.0 9.0 3.0 3.0 0.0 0.0 0.0 
514.7 550.7 607.5 637.4 595.5 419.0 245.4 143.6 125.7 119.7 113.7 110.7 107.7 104.7 98.8 89.8 80.8 74.8 71.8 65.8 62.8 59.9 56.9 50.9 
44.9 35.9 26.9 23.9 18.0 15.0 9.0 6.0 3.0 0.0 0.0 0.0 0.0 
514.7 556.6 607.5 634.4 592.5 422.0 236.4 143.6 125.7 119.7 113.7 110.7 107.7 104.7 98.8 89.8 80.8 74.8 71.8 65.8 62.8 59.9 56.9 50.9 
44.9 35.9 26.9 23.9 18.0 15.0 9.0 3.0 0.0 0.0 0.0 0.0 0.0 
